|
Product Advantages
|
- Provides a pneumatic air supply to a Tool Changer Master for actuation of the locking mechanism.
- Many variations available depending upon the Tool Changer size and type of porting required by the customer.
- In most cases, control of this valve is integrated with an ATI-supplied Control/Signal Module that is piggy-backed on the valve adapter.
|
|
JB7 Module (shown)
|
9121-JB10-M | M | Lock/Unlock Air Adapter, ¼ NPT to ¼ G Fitting, with J16 Pattern and Lock/Unlock/RTL inputs, Potted, QC-210 |
9121-JB12-M | M | Lock/Unlock Air Adapter, ¼ NPT ports, with J16 Pattern and Lock/Unlock/RTL inputs, Potted, QC-310, QC-510, QC-1210 |
9121-JB13-M | M | Lock/Unlock Air Adapter, ¼ NPT to ¼ G Fitting, with J16 Pattern and Lock/Unlock/RTL inputs, Potted, QC-310, QC-510, QC-1210 |
9121-JB15-M | M | Lock/Unlock Air Adapter, NPT, QC-210, with Lock/Unlock/RTL, Radial, Potted |
9121-JB18-M | M | Lock/Unlock Air Adapter, G, with 5-Pin M12 connector, Potted, QC-210 |
9121-JB19-M | M | Lock/Unlock/RTL Air Adapter, NPT for use with NAMUR connector, Radial, Potted, QC-1210 |
9121-JB7-M | M | Lock/Unlock Air Adapter, G, with Lock/Unlock/RTL, QC-210 |
9121-JB8-M | M | Lock/Unlock Air Adapter, G, with Reversed Air Ports, QC-210 |
9121-JB9-M | M | Lock/Unlock Air Adapter, ¼ NPT ports, with J16 Pattern and Lock/Unlock/RTL inputs, Potted, QC-210 |
9121-JB11-T | T | Spacer Block Assembly for JB Master Modules - Tool side |
Description: |
Lock/Unlock Air Adapter with Lock/Unlock/RTL sensor inputs with stainless steel hardware. |
Weight: |
JB7, JB8, JB9, JB10, JB11 1.49 lbs (0.68 kg) JB12, JB13 1.94 lbs (0.88 kg) |
Materials: |
- Aluminum housing.
- Stainless steel hardware.
|
Operational Temperature Range: |
-20 ーF - 150 ーF (-28.9 ーC - 65.6 ーC) |
|
QC-113
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-210
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-213
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-310
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-313
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-510
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-1210
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-1310
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-1510
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
|
|
|
Master
Side Cable Mount Connector Mates |
|
There are no connector mates associated with this panel mount connector.
|
|
|
Cables
|
9630-20-JB10.pdf |
JB10 Lock/Unlock Air Adapter Drawing
|
9630-20-JB11.pdf |
Tool Spacer Block Assembly, JB Modules
|
9630-20-JB12.pdf |
JB12 Lock/Unlock Air Adapter Drawing
|
9630-20-JB13.pdf |
JB13 Lock/Unlock Air Adapter Drawing
|
9630-20-JB15.pdf |
JB15 Lock/Unlock Air Adapter Drawing
|
9630-20-JB19.pdf |
JB19 Lock/Unlock/RTL Air Adapter Drawing
|
9630-20-JB7.pdf |
JB7 Lock/Unlock Air Adapter Drawing
|
9630-20-JB8.pdf |
JB8 Lock/Unlock Air Adapter Drawing
|
9630-20-JB9.pdf |
JB9 Lock/Unlock Air Adapter Drawing
|
|
9620-20-C-Jxx Air Adapters with Lock Unlock and RTL Sensor Inputs.pdf |
Jxx Air Adapters with Lock /unlock and RTL Sensor Inputs Manual (Incl JB7-M,JB9-M,JB10-M,JB12-M,JB13-M,JB14-M,JB15-M,JB18-M,JB19-M,JB11-T)
|
|
9121-JB11-T |
9121-JB11-T
|
9121-JB8-M |
ter Lock/Unlock Air Adapter, G QC-210 with Reversed Air Ports
|
9121-JB9-M |
JB9 Air Adapter, NPT, QC-210, W/ Lock/Unlock/RTL, Potted
|
9121-JB7-M |
Lock/Unlock Air Adapter, G, QC-210, W/ Lock/Unlock/RTL, Potted
|
9121-JB12-M |
JB12 Air Adapter Master, NPT, QC-310, w/ Lock/Unlock and RTL, Potted
|
9121-JB13-M |
JB13 Air Adapter, G, QC-310/510/1210, with Lock/Unlock/RTL, Potted
|
9121-JB10-M |
Lock/Unlock/RTL G Air Adapter, Potted, QC-210
|
|
|
|
|